IESNA:LM-63-2002
[TEST]P1647647
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-835-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 80CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19607.5
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3164.9 2961.7 2827.5 2723.8 2574.5 2509.5 2610.5 2813.7 3098.5 3431.8 3817.5 4229.5 4651.3 5120.0 5559.7 
6092.0 6472.2 6783.3 7022.5 7120.7 7088.9 6815.1 6009.0 5562.4 5308.0 4970.7 4286.2 3112.4 2051.9 1280.3 850.3 
511.6 233.7 138.3 55.3 0.0 0.0 
3164.9 2945.1 2819.2 2712.8 2566.2 2509.5 2617.4 2820.6 3106.8 3437.3 3834.1 4250.3 4666.5 5107.5 5577.6 
6086.5 6510.9 6819.3 7070.9 7173.2 7159.4 6892.5 6139.0 5659.2 5421.4 5085.4 4392.7 3213.3 2121.0 1328.7 883.5 
539.2 265.5 152.1 65.0 0.0 0.0 
3164.9 2964.4 2824.8 2733.5 2604.9 2526.1 2603.5 2784.7 3028.0 3337.7 3713.8 4112.0 4528.2 4974.8 5436.6 
5917.8 6401.7 6830.3 7227.1 7489.9 7588.0 7578.3 7245.1 6592.5 6230.3 5891.5 5211.2 3991.7 2566.2 1602.5 
1066.0 678.9 374.7 248.9 105.1 0.0 0.0 
3164.9 2974.1 2853.8 2770.8 2654.7 2573.1 2600.8 2728.0 2940.9 3199.5 3513.3 3890.8 4275.2 4683.1 5114.4 
5569.3 6076.8 6622.9 7166.3 7635.0 7995.9 8225.4 8286.3 8218.5 8033.2 7676.5 7113.8 6043.6 3925.4 2340.8 
1364.7 866.9 495.0 246.1 92.6 0.0 0.0 
3164.9 2999.0 2880.1 2804.0 2726.6 2651.9 2632.6 2696.2 2831.7 3032.2 3286.6 3578.3 3892.2 4254.4 4652.6 
5052.2 5519.6 6054.7 6657.5 7297.7 7834.1 8272.4 8615.3 8896.0 9165.6 9414.5 9536.2 9097.9 7398.6 4372.0 
2022.8 896.0 477.0 203.3 74.7 1.4 0.0 
3164.9 3034.9 2925.7 2855.2 2810.9 2763.9 2739.0 2762.5 2830.3 2956.1 3129.0 3319.8 3535.5 3794.0 4113.4 
4419.0 4795.1 5259.6 5796.1 6437.7 7090.3 7706.9 8287.6 8840.7 9512.7 10303.6 11174.6 11877.0 11574.2 9161.5 
4958.2 1937.1 674.7 327.7 106.5 2.8 0.0 
3164.9 3066.7 2974.1 2918.8 2895.3 2891.1 2896.7 2917.4 2957.5 3026.6 3141.4 3289.3 3413.8 3529.9 3704.1 
3948.9 4235.1 4591.8 5074.4 5674.4 6392.0 7133.1 7936.5 8738.4 9577.7 10632.6 11831.4 13066.1 13583.2 12255.9 
9316.3 5438.0 1917.7 689.9 259.9 23.5 0.0 
3164.9 3068.1 2978.2 2924.3 2902.2 2902.2 2913.3 2935.4 2974.1 3043.2 3160.8 3305.9 3423.5 3527.2 3693.1 
3929.5 4192.2 4548.9 5030.1 5609.4 6346.4 7106.9 7892.2 8742.5 9577.7 10628.5 11819.0 13071.6 13599.8 12301.5 
9462.9 5816.8 2006.2 707.9 272.4 24.9 0.0 
3164.9 3084.7 3025.3 2990.7 2989.3 3011.4 3052.9 3097.2 3153.8 3227.1 3358.5 3498.1 3559.0 3626.7 3770.5 
3957.2 4199.1 4553.1 5032.9 5619.1 6309.1 7098.6 7935.1 8790.9 9664.8 10663.1 11749.8 12658.2 12797.9 11513.4 
9227.9 5850.0 2367.1 601.5 261.3 35.9 0.0 
3164.9 3124.8 3104.1 3109.6 3145.5 3200.9 3257.5 3319.8 3387.5 3481.5 3607.4 3684.8 3722.1 3796.8 3918.5 
4107.9 4341.5 4755.0 5256.9 5866.6 6668.6 7520.3 8432.8 9424.2 10493.0 11639.2 12659.6 13302.5 12901.6 11337.8 
8887.7 4640.2 1473.9 539.2 235.1 65.0 0.0 
3164.9 3163.5 3181.5 3228.5 3311.5 3417.9 3523.0 3636.4 3756.7 3886.6 4040.1 4121.7 4204.7 4323.6 4490.9 
4724.5 5037.0 5421.4 5886.0 6416.9 6993.5 7637.8 8289.0 9078.5 9880.5 10664.4 11182.9 11210.6 9977.3 8197.8 
5711.8 2392.0 754.9 322.2 118.9 35.9 0.0 
3164.9 3188.4 3223.0 3288.0 3394.4 3516.1 3637.8 3760.8 3879.7 4013.9 4150.7 4206.0 4251.7 4315.3 4389.9 
4496.4 4649.9 4843.4 5092.3 5392.4 5736.6 6104.4 6510.9 7023.9 7560.4 8016.6 8207.5 7995.9 6830.3 5504.4 
3831.3 1648.1 551.7 276.5 135.5 49.8 0.0 
3164.9 3180.1 3227.1 3305.9 3417.9 3538.2 3655.7 3759.4 3847.9 3935.0 4009.7 4009.7 3975.1 3944.7 3897.7 
3856.2 3839.6 3827.2 3807.8 3777.4 3738.7 3694.5 3687.5 3770.5 3926.7 4045.7 3947.5 3487.1 2562.1 1814.0 
1139.3 584.9 338.8 196.3 112.0 44.2 0.0 
3164.9 3221.6 3283.8 3358.5 3453.9 3531.3 3581.1 3601.8 3575.6 3498.1 3368.2 3146.9 2837.2 2462.5 2010.4 
1616.3 1274.8 1053.6 943.0 893.2 866.9 849.0 824.1 806.1 821.3 833.7 803.3 743.9 641.6 532.3 443.8 347.0 250.3 159.0 
87.1 27.7 0.0 
3164.9 3253.4 3310.1 3357.1 3395.8 3397.2 3333.6 3187.0 2942.3 2629.8 2263.4 1838.9 1455.9 1223.7 1113.0 1063.3 
1034.2 1020.4 1017.6 1017.6 1014.9 1003.8 980.3 945.7 912.6 897.3 865.5 795.0 683.0 543.4 432.8 341.5 240.6 143.8 85.7 22.1 
0.0 
3164.9 3267.2 3310.1 3318.4 3288.0 3174.6 2938.1 2629.8 2271.7 1865.2 1525.1 1343.9 1269.3 1234.7 1205.7 1186.3 1183.6 
1193.2 1216.7 1243.0 1269.3 1287.3 1292.8 1270.7 1225.0 1158.7 1061.9 952.7 819.9 642.9 464.6 309.7 206.0 138.3 71.9 13.8 0.0 
3164.9 3281.0 3299.0 3257.5 3127.6 2874.5 2538.6 2166.6 1791.9 1532.0 1436.6 1396.5 1357.8 1320.4 1288.6 1266.5 
1265.1 1296.9 1321.8 1310.8 1310.8 1312.1 1276.2 1202.9 1133.8 1072.9 998.3 902.9 790.9 666.4 508.8 352.6 247.5 156.2 67.8 9.7 
0.0 
3164.9 3268.6 3265.8 3174.6 2952.0 2621.5 2262.0 1895.6 1620.5 1543.0 1522.3 1490.5 1439.3 1377.1 1328.7 1299.7 
1241.6 1161.4 1153.1 1128.2 1075.7 1078.5 1085.4 1099.2 1108.9 1099.2 1078.5 1045.3 994.1 905.6 706.5 542.0 381.6 225.4 94.0 5.5 
0.0 
3164.9 3264.5 3242.3 3111.0 2813.7 2462.5 2071.2 1747.7 1630.2 1623.2 1612.2 1577.6 1519.5 1444.9 1368.8 1214.0 
1108.9 1039.8 944.4 923.6 919.5 933.3 963.7 985.8 974.8 949.9 918.1 876.6 822.7 754.9 626.3 522.6 417.6 259.9 110.6 5.5 
0.0 
3164.9 3264.5 3234.0 3052.9 2730.7 2346.4 1970.3 1713.1 1681.3 1697.9 1696.5 1666.1 1606.6 1523.7 1332.9 1164.2 
1041.1 900.1 849.0 825.4 819.9 825.4 833.7 824.1 777.1 750.8 728.7 698.2 649.8 594.5 513.0 430.0 337.4 233.7 105.1 4.1 
0.0 
3164.9 3236.8 3198.1 3028.0 2664.4 2285.5 1913.6 1703.4 1703.4 1731.1 1739.4 1715.9 1667.5 1563.8 1331.5 1143.5 
969.2 868.3 835.1 840.7 898.7 912.6 826.8 825.4 754.9 745.3 707.9 673.4 631.9 543.4 459.0 367.8 272.4 188.0 77.4 4.1 
0.0 
3164.9 3223.0 3188.4 3012.8 2664.4 2285.5 1913.6 1702.1 1706.2 1735.2 1743.5 1725.6 1678.5 1559.6 1335.6 1135.2 
967.9 865.5 835.1 850.3 930.5 938.8 828.2 835.1 757.7 757.7 709.3 667.8 619.4 525.4 442.5 358.1 255.8 159.0 73.3 4.1 
0.0 
